Quantity | Unit price |
---|---|
1 - 11 | $3.00 |
12 - 29 | $2.70 |
30 - 59 | $2.30 |
60 - 119 | $1.84 |
120 + | $1.38 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 44.5 mm |
---|---|
Knob Diameter | 1.750 in |
Knob Height | 25.9 mm |
Knob Height | 1.020 in |
Hub Diameter | 19.1 mm |
Hub Diameter | 0.750 in |
Hub Height | 13.2 mm |
Hub Height | 0.520 in |
Stud Length | 76.2 mm |
Stud Length | 3.000 in |
Thread Size | 3/8-16 |
Finish | Clear Zinc |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue