Quantity | Unit price |
---|---|
1 - 34 | $2.47 |
35 - 87 | $2.22 |
88 - 174 | $1.89 |
175 - 349 | $1.51 |
350 + | $1.13 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 44.5 mm |
---|---|
Knob Diameter | 1.750 in |
Knob Height | 25.9 mm |
Knob Height | 1.020 in |
Hub Diameter | 19.1 mm |
Hub Diameter | 0.750 in |
Hub Height | 13.2 mm |
Hub Height | 0.520 in |
Stud Length | 25.4 mm |
Stud Length | 1.000 in |
Thread Size | 5/16-18 |
Finish | Clear Zinc |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue