Quantity | Unit price |
---|---|
1 - 69 | $1.76 |
70 - 174 | $1.58 |
175 - 349 | $1.35 |
350 - 699 | $1.08 |
700 + | $0.81 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 35.6 mm |
---|---|
Knob Diameter | 1.400 in |
Knob Height | 16.3 mm |
Knob Height | 0.640 in |
Hub Diameter | 14 mm |
Hub Diameter | 0.550 in |
Hub Height | 4.6 mm |
Hub Height | 0.180 in |
Thread Size | 1/4-20 |
Mounting Method | Threaded Blind |
Insert Material | Brass |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue