Quantity | Unit price |
---|---|
1 - 99 | $4.38 |
100 - 249 | $3.95 |
250 - 499 | $3.35 |
500 - 999 | $2.68 |
1000 + | $2.01 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 35.6 mm |
---|---|
Knob Diameter | 1.400 in |
Knob Height | 16.3 mm |
Knob Height | 0.640 in |
Hub Diameter | 14 mm |
Hub Diameter | 0.550 in |
Hub Height | 4.6 mm |
Hub Height | 0.180 in |
Stud Length | 19.1 mm |
Stud Length | 0.750 in |
Thread Size | 10-32 |
Finish | Clear Zinc |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | TPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue