Quantity | Unit price |
---|---|
1 - 49 | $2.4978 |
50 - 124 | $2.1799 |
125 - 249 | $1.8621 |
250 - 499 | $1.2459 |
500 - 999 | $1.1218 |
1000 - 1999 | $0.9961 |
2000 - 2999 | $0.872 |
3000 + | $0.8114 |
Knob Diameter | 60 mm |
---|---|
Knob Diameter | 2.362 in |
Thread Size | 5/16-18 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | Polypropylene |
Mounting Method | Threaded Blind |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue