Quantity | Unit price |
---|---|
1 - 24 | $3.9056 |
25 - 49 | $1.9528 |
50 - 249 | $0.7828 |
250 - 2499 | $0.3482 |
2500 - 4999 | $0.3301 |
5000 + | $0.3135 |
Flange Diameter | 21.4 mm |
---|---|
Flange Diameter | 0.843 in |
Height Under Flange | 12.0 mm |
Height Under Flange | 0.472 in |
Maximum Plug Diameter | 21.4 mm |
Maximum Plug Diameter | 0.843 in |
Minimum Plug Diameter | 21.4 mm |
Minimum Plug Diameter | 0.843 in |
Overall Diameter | 29.5 mm |
Overall Diameter | 1.161 in |
Overall Height | 26 mm |
Overall Height | 1.024 in |
Color | Black |
Fitting Style | Pull Tab |
Full Material | Thermoplastic Rubber |
Material | TPR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue