Quantity | Unit price |
---|---|
1 - 49 | $3.0731 |
50 - 99 | $1.529 |
100 - 499 | $0.6116 |
500 - 4999 | $0.2725 |
5000 - 9999 | $0.2575 |
10000 + | $0.2453 |
Flange Diameter | 17.6 mm |
---|---|
Flange Diameter | 0.693 in |
Height Under Flange | 10.0 mm |
Height Under Flange | 0.394 in |
Maximum Plug Diameter | 17.6 mm |
Maximum Plug Diameter | 0.693 in |
Minimum Plug Diameter | 17.6 mm |
Minimum Plug Diameter | 0.693 in |
Overall Diameter | 25.5 mm |
Overall Diameter | 1.004 in |
Overall Height | 26 mm |
Overall Height | 1.024 in |
Color | Black |
Fitting Style | Pull Tab |
Full Material | Thermoplastic Rubber |
Material | TPR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue