Quantity | Unit price |
---|---|
1 - 599 | $4.269 |
600 - 1199 | $2.1345 |
1200 - 5999 | $0.8538 |
6000 - 59999 | $0.3786 |
60000 + | $0.3604 |
Flange Diameter | 12.8 mm |
---|---|
Flange Diameter | 0.504 in |
Height Under Flange | 10.0 mm |
Height Under Flange | 0.394 in |
Maximum Plug Diameter | 12.7 mm |
Maximum Plug Diameter | 0.501 in |
Minimum Plug Diameter | 12.7 mm |
Minimum Plug Diameter | 0.501 in |
Overall Diameter | 21.5 mm |
Overall Diameter | 0.846 in |
Overall Height | 30 mm |
Overall Height | 1.181 in |
Color | Black |
Fitting Style | Pull Tab |
Full Material | Thermoplastic Rubber |
Material | TPR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue