Quantity | Unit price |
---|---|
1 - 799 | $1.2398 |
800 - 1599 | $0.6191 |
1600 - 7999 | $0.2483 |
8000 - 79999 | $0.1103 |
80000 + | $0.1049 |
Flange Diameter | 17.5 mm |
---|---|
Flange Diameter | 0.689 in |
Height Under Flange | 8.0 mm |
Height Under Flange | 0.315 in |
Maximum Plug Diameter | 9.5 mm |
Maximum Plug Diameter | 0.374 in |
Minimum Plug Diameter | 9.5 mm |
Minimum Plug Diameter | 0.374 in |
Overall Diameter | 17.5 mm |
Overall Diameter | 0.689 in |
Overall Height | 30 mm |
Overall Height | 1.181 in |
Color | Black |
Fitting Style | Pull Tab |
Full Material | Thermoplastic Rubber |
Material | TPR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue