Quantity | Unit price |
---|---|
1 - 49 | $4.7232 |
50 - 99 | $2.3616 |
100 - 499 | $0.9431 |
500 - 4999 | $0.4193 |
5000 - 9999 | $0.3982 |
10000 + | $0.377 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 67.6 mm |
---|---|
Flange Diameter | 2.660 in |
Height Under Flange | 24.4 mm |
Height Under Flange | 0.961 in |
Maximum Plug Diameter | 62.6 mm |
Maximum Plug Diameter | 2.464 in |
Minimum Plug Diameter | 58.4 mm |
Minimum Plug Diameter | 2.300 in |
Overall Diameter | 67.6 mm |
Overall Diameter | 2.660 in |
Overall Height | 31.8 mm |
Overall Height | 1.250 in |
Color | Orange |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue