Quantity | Unit price |
---|---|
1 - 99 | $4.163 |
100 - 199 | $2.0741 |
200 - 999 | $0.8327 |
1000 - 9999 | $0.3694 |
10000 - 19999 | $0.3512 |
20000 + | $0.3331 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 64.3 mm |
---|---|
Flange Diameter | 2.530 in |
Height Under Flange | 11.7 mm |
Height Under Flange | 0.461 in |
Maximum Plug Diameter | 57.7 mm |
Maximum Plug Diameter | 2.270 in |
Minimum Plug Diameter | 56.6 mm |
Minimum Plug Diameter | 2.230 in |
Overall Diameter | 64.3 mm |
Overall Diameter | 2.530 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Color | Orange |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue