Quantity | Unit price |
---|---|
1 - 99 | $2.2708 |
100 - 199 | $1.1294 |
200 - 999 | $0.4513 |
1000 - 9999 | $0.2014 |
10000 - 19999 | $0.1908 |
20000 + | $0.1802 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 62 mm |
---|---|
Flange Diameter | 2.440 in |
Height Under Flange | 25.1 mm |
Height Under Flange | 0.988 in |
Maximum Plug Diameter | 57 mm |
Maximum Plug Diameter | 2.243 in |
Minimum Plug Diameter | 52.5 mm |
Minimum Plug Diameter | 2.067 in |
Overall Diameter | 62 mm |
Overall Diameter | 2.440 in |
Overall Height | 31.8 mm |
Overall Height | 1.250 in |
Color | Orange |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue