Quantity | Unit price |
---|---|
1 - 499 | $1.9982 |
500 - 999 | $0.9977 |
1000 - 1499 | $0.3982 |
1500 - 14999 | $0.3982 |
15000 - 29999 | $0.3786 |
30000 + | $0.3588 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 56.7 mm |
---|---|
Flange Diameter | 2.231 in |
Height Under Flange | 11.7 mm |
Height Under Flange | 0.461 in |
Maximum Plug Diameter | 46.6 mm |
Maximum Plug Diameter | 1.835 in |
Minimum Plug Diameter | 46.2 mm |
Minimum Plug Diameter | 1.820 in |
Overall Diameter | 51.6 mm |
Overall Diameter | 2.031 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Color | Orange |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue