Quantity | Unit price |
---|---|
1 - 99 | $1.9832 |
100 - 199 | $0.9932 |
200 - 999 | $0.3967 |
1000 - 9999 | $0.1757 |
10000 - 19999 | $0.1681 |
20000 + | $0.159 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 54.9 mm |
---|---|
Flange Diameter | 2.160 in |
Height Under Flange | 25.4 mm |
Height Under Flange | 1 in |
Maximum Plug Diameter | 49.2 mm |
Maximum Plug Diameter | 1.938 in |
Minimum Plug Diameter | 45.9 mm |
Minimum Plug Diameter | 1.807 in |
Overall Diameter | 54.9 mm |
Overall Diameter | 2.160 in |
Overall Height | 31.8 mm |
Overall Height | 1.250 in |
Color | Orange |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | Low-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue