Quantity | Unit price |
---|---|
1 - 149 | $1.6199 |
150 - 299 | $0.813 |
300 - 1499 | $0.3256 |
1500 - 14999 | $0.1447 |
15000 - 29999 | $0.1375 |
30000 + | $0.1302 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 44.4 mm |
---|---|
Flange Diameter | 1.748 in |
Height Under Flange | 19.1 mm |
Height Under Flange | 0.752 in |
Maximum Plug Diameter | 40.7 mm |
Maximum Plug Diameter | 1.601 in |
Minimum Plug Diameter | 36.9 mm |
Minimum Plug Diameter | 1.451 in |
Overall Diameter | 44.5 mm |
Overall Diameter | 1.750 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Color | Orange |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | Low-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue