Quantity | Unit price |
---|---|
1 - 249 | $1.0763 |
250 - 499 | $0.5374 |
500 - 2499 | $0.2151 |
2500 - 24999 | $0.0958 |
25000 - 49999 | $0.0909 |
50000 + | $0.0861 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 35.8 mm |
---|---|
Flange Diameter | 1.410 in |
Height Under Flange | 19.8 mm |
Height Under Flange | 0.78 in |
Maximum Plug Diameter | 31 mm |
Maximum Plug Diameter | 1.219 in |
Minimum Plug Diameter | 27.8 mm |
Minimum Plug Diameter | 1.093 in |
Overall Diameter | 35.8 mm |
Overall Diameter | 1.410 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Color | Orange |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | Low-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue