Quantity | Unit price |
---|---|
1 - 399 | $1.3565 |
400 - 799 | $0.6782 |
800 - 3999 | $0.271 |
4000 - 39999 | $0.1205 |
40000 - 79999 | $0.1144 |
80000 + | $0.1085 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 28.4 mm |
---|---|
Flange Diameter | 1.120 in |
Height Under Flange | 19.1 mm |
Height Under Flange | 0.752 in |
Maximum Plug Diameter | 24.7 mm |
Maximum Plug Diameter | 0.973 in |
Minimum Plug Diameter | 22.1 mm |
Minimum Plug Diameter | 0.869 in |
Overall Diameter | 28.4 mm |
Overall Diameter | 1.120 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Color | Orange |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | Low-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue