Quantity | Unit price |
---|---|
1 - 499 | $0.6146 |
500 - 999 | $0.3074 |
1000 - 4999 | $0.1229 |
5000 - 5499 | $0.0547 |
5500 - 49499 | $0.0547 |
49500 + | $0.0491 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 20.7 mm |
---|---|
Flange Diameter | 0.813 in |
Height Under Flange | 13.5 mm |
Height Under Flange | 0.531 in |
Maximum Plug Diameter | 17 mm |
Maximum Plug Diameter | 0.668 in |
Minimum Plug Diameter | 14.7 mm |
Minimum Plug Diameter | 0.580 in |
Overall Diameter | 20.7 mm |
Overall Diameter | 0.813 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Color | Orange |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | Low-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue