Quantity | Unit price |
---|---|
250 - 999 | $1.3292 |
1000 - 4999 | $0.5927 |
5000 - 9999 | $0.5884 |
10000 + | $0.5836 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 24.8 mm |
---|---|
Overall Height | 0.976 in |
Distance Across Flats | 23.7 mm |
Distance Across Flats | 0.933 in |
Thread Size | M16 |
Color | Black |
Full Material | Nylon 6/6 |
Nut Shape | Hexagonal |
Nut Form | Domed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue