Menu Search

Hexagonal Cap Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 12.1 mm | 0.475 in; Natural; Nylon

These Nylon 6/6 Cap Nuts have an overall height of 12.1 mm | 0.475 in and a thread size of 1/4-28
Item code:

0525028CN

8000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 $0.0882
1000 - 4999 $0.0794
5000 - 9999 $0.0715
10000 + $0.0643
Standard pack: 500

Order in multiple of 500

Total price:

$44.10

500 x $0.0882

Add sample +

Useful Information

Documents

Certificates

Specifications

Imperial
Metric
SKU attributes
Overall Height 0.475 in
Distance Across Flats 0.425 in
Thread Size 1/4-28
Color Natural
Full Material Nylon 6/6
Nut Shape Hexagonal
Nut Form Domed

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us