Quantity | Unit price |
---|---|
25 - 499 | $8.8453 |
500 - 999 | $6.15 |
1000 - 1999 | $5.2864 |
2000 - 4999 | $5.0183 |
5000 - 9999 | $4.6907 |
10000 + | $4.2292 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Cable Diameter | 20.0 mm |
---|---|
Maximum Compatible Cable Diameter | 0.787 in |
Minimum Compatible Cable Diameter | 12.0 mm |
Minimum Compatible Cable Diameter | 0.472 in |
Mounting Thread Length | 11.0 mm |
Mounting Thread Length | 0.433 in |
Overall Length | 53.0 mm |
Overall Length | 2.087 in |
Width Across Flats | 42.0 mm |
Width Across Flats | 1.654 in |
Color | Black |
Gland Form | Standard |
Material | PA |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E336396 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue