Menu Search

Cord Grip - Compatible Cable Diameter Range 5 - 10 mm | 0.197 - 0.394 in ; Mounting Thread Length 14.5 mm | 0.571 in ; Black

This Black cable gland is designed for a 3/8 NPT or can also mount into a hole. It can hold a cable diameter range of 5.0 mm | 0.197 in - 10.0 mm | 0.394 in.
Item code:

CG-NPT-3/8-2-BK

2200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $2.0848
500 - 999 $1.8315
1000 - 1999 $1.2479
2000 - 4999 $1.1855
5000 - 9999 $1.108
10000 + $0.9962
Standard pack: 100

Order in multiple of 100

Total price:

$208.48

100 x $2.0848

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Cable Diameter Range 0.197 - 0.394 in
Maximum Compatible Cable Diameter 0.394 in
Minimum Compatible Cable Diameter 0.197 in
Mounting Thread Length 0.571 in
Overall Length 1.752 in
Width Across Flats 0.866 in
Certification UL
Color Black
Gland Form Standard
Material Nylon
Material Flammability Standard UL94 V-2
UL/CSA Description UL E336396
Specifications 5 Bar

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us