Quantity | Unit price |
---|---|
1 - 9 | $164.57 |
10 - 19 | $156.19 |
20 - 29 | $148.27 |
30 - 39 | $139.89 |
40 + | $131.74 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 14.1 mm |
---|---|
Inside Diameter | 0.555 in |
Nominal Size | 15.9 mm |
Nominal Size | 0.625 in |
Outside Diameter | 22.0 mm |
Outside Diameter | 0.866 in |
Overall Length | 100.0 m |
Overall Length | 328.084 ft |
Color | Gray |
Conduit Form | Unsplit |
Full Material | High-Density Polyethylene |
Material | HDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue