Quantity | Unit price |
---|---|
1 - 4 | $34.9082 |
5 - 9 | $29.0801 |
10 - 49 | $23.2671 |
50 - 99 | $22.8129 |
100 - 249 | $22.1016 |
250 + | $20.8904 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 400 |
Compatible Nominal Pipe Sizes (All) | ANSI 24 |
Outside Diameter | 914.4 mm |
Outside Diameter | 36.000 in |
Bolt Circle Diameter | 812.8 mm |
Bolt Circle Diameter | 32.000 in |
Bolt Hole Size | 47.6 mm |
Bolt Hole Size | 1.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue