Quantity | Unit price |
---|---|
1 - 11 | $12.6555 |
12 - 24 | $9.5067 |
25 - 124 | $6.3429 |
125 - 249 | $6.1915 |
250 - 624 | $6.0098 |
625 - 1129 | $5.6919 |
1130 + | $5.374 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 1500 |
Compatible Nominal Pipe Sizes (All) | ANSI 8 |
Outside Diameter | 482.6 mm |
Outside Diameter | 19.000 in |
Bolt Circle Diameter | 393.7 mm |
Bolt Circle Diameter | 15.500 in |
Bolt Hole Size | 44.5 mm |
Bolt Hole Size | 1.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue