Quantity | Unit price |
---|---|
1 - 4 | $18.7256 |
5 - 9 | $15.6224 |
10 - 49 | $12.4889 |
50 - 99 | $12.2315 |
100 - 249 | $11.8532 |
250 - 499 | $11.2475 |
500 + | $10.6118 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 18 |
Outside Diameter | 635 mm |
Outside Diameter | 25.000 in |
Bolt Circle Diameter | 577.9 mm |
Bolt Circle Diameter | 22.750 in |
Bolt Hole Size | 31.8 mm |
Bolt Hole Size | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue