Quantity | Unit price |
---|---|
1 - 24 | $1.208 |
25 - 49 | $0.9052 |
50 - 249 | $0.6041 |
250 - 499 | $0.592 |
500 + | $0.5739 |
Color | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 10 |
Compatible Nominal Pipe Sizes (All) | DN 50 |
Outside Diameter | 165.0 mm |
Outside Diameter | 6.496 in |
Bolt Circle Diameter | 125.0 mm |
Bolt Circle Diameter | 4.921 in |
Bolt Hole Size | 18.0 mm |
Bolt Hole Size | 0.709 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue