Quantity | Unit price |
---|---|
1 - 24 | $3.497 |
25 - 49 | $2.7098 |
50 - 249 | $1.5442 |
250 - 499 | $1.514 |
500 - 1249 | $1.4729 |
1250 - 2499 | $1.3957 |
2500 + | $1.3186 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 5 |
Outside Diameter | 254 mm |
Outside Diameter | 10.000 in |
Bolt Circle Diameter | 215.9 mm |
Bolt Circle Diameter | 8.500 in |
Bolt Hole Size | 22.2 mm |
Bolt Hole Size | 0.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue