Quantity | Unit price |
---|---|
100 + | $0.1247 |
Cable Bundle Diameter Range | 35.0 mm |
---|---|
Cable Bundle Diameter Range | 1.378 in |
Maximum Cable Bundle Diameter | 35.0 mm |
Maximum Cable Bundle Diameter | 1.378 in |
Overall Length | 130.0 mm |
Overall Length | 5.118 in |
Overall Width | 15.0 mm |
Overall Width | 0.591 in |
Coating | Uncoated |
Color | Black |
Full Material | Polyethylene |
Hole Type | No Screw Hole |
Material | PE |
Type | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue