Quantity | Unit price |
---|---|
1000 - 9999 | $0.1392 |
10000 - 24999 | $0.1266 |
25000 + | $0.1161 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Panel Thickness Range | 3.2 mm |
---|---|
Compatible Panel Thickness Range | 0.125 in |
Maximum Compatible Panel Thickness | 3.2 mm |
Maximum Compatible Panel Thickness | 0.125 in |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Overall Length | 127 mm |
Overall Length | 5.000 in |
Color | Natural |
Material | PP |
Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue