Quantity | Unit price |
---|---|
1 - 2499 | $2.4628 |
2500 - 4999 | $0.9881 |
5000 - 24999 | $0.4397 |
25000 - 49999 | $0.4261 |
50000 + | $0.417 |
Color | Natural |
---|---|
Full Material | Low-Density Polyethylene |
Plug Type | Without Tab |
Special Features | 10 Banjo Union |
Compatible Pipe Outside Diameter | 10 mm |
Compatible Pipe Outside Diameter | 0.393 in |
Inside Diameter | 14.3 mm |
Inside Diameter | 0.563 in |
Overall Height | 26.5 mm |
Overall Height | 1.043 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue