Quantity | Unit price |
---|---|
1 - 24 | $2.40 |
25 - 62 | $2.16 |
63 - 124 | $1.83 |
125 - 249 | $1.47 |
250 + | $1.10 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 19.1 mm |
---|---|
Base Diameter | 0.750 in |
Knob Diameter | 37.3 mm |
Knob Diameter | 1.470 in |
Knob Height | 35.6 mm |
Knob Height | 1.400 in |
Thread Size | 1/2-13 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Stop Nut |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue