Quantity | Unit price |
---|---|
1 - 39 | $4.75 |
40 - 99 | $4.27 |
100 - 199 | $3.63 |
200 - 399 | $2.91 |
400 + | $2.18 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 29.2 mm |
---|---|
Base Diameter | 1.150 in |
Knob Diameter | 31.8 mm |
Knob Diameter | 1.250 in |
Knob Height | 15.7 mm |
Knob Height | 0.620 in |
Thread Size | 5/16-18 |
Finish | Yellow Zinc |
Insert Material | Brass |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | TPE (Overmold), Polypropylene (Base) |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue