Quantity | Unit price |
---|---|
1 - 99 | $1.20 |
100 - 249 | $1.08 |
250 - 499 | $0.92 |
500 - 999 | $0.73 |
1000 + | $0.55 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 9.4 mm |
---|---|
Base Diameter | 0.370 in |
Knob Diameter | 19.1 mm |
Knob Diameter | 0.750 in |
Knob Height | 17.8 mm |
Knob Height | 0.700 in |
Thread Size | 10-32 |
Finish | No Finish |
Insert Material | Brass |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue