Quantity | Unit price |
---|---|
1 - 599 | $13.1852 |
600 - 2999 | $5.8584 |
3000 + | $5.5708 |
Compatible Flange Height | 14.2 mm |
---|---|
Compatible Flange Height | 0.559 in |
Inside Diameter | 108 mm |
Inside Diameter | 4.250 in |
Class Pressure Rating (All) | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 1 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue