Quantity | Unit price |
---|---|
1 - 5 | $169.6662 |
6 - 29 | $75.4174 |
30 + | $71.6479 |
Compatible Flange Height | 57.1 mm |
---|---|
Compatible Flange Height | 2.248 in |
Inside Diameter | 647.7 mm |
Inside Diameter | 25.500 in |
Class Pressure Rating (All) | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 16 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue