Quantity | Unit price |
---|---|
1 - 9 | $125.5239 |
10 - 49 | $55.7835 |
50 + | $52.998 |
Compatible Flange Height | 53.8 mm |
---|---|
Compatible Flange Height | 2.118 in |
Inside Diameter | 584.2 mm |
Inside Diameter | 23.000 in |
Class Pressure Rating (All) | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 14 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue