Quantity | Unit price |
---|---|
1 - 249 | $10.3696 |
250 - 1249 | $4.6021 |
1250 + | $4.375 |
Compatible Flange Height | 12.2 mm |
---|---|
Compatible Flange Height | 0.480 in |
Inside Diameter | 100.1 mm |
Inside Diameter | 3.940 in |
Class Pressure Rating (All) | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 3/4 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue