Quantity | Unit price |
---|---|
1 - 99 | $16.9848 |
100 - 499 | $7.5539 |
500 + | $7.1755 |
Compatible Flange Height | 19.1 mm |
---|---|
Compatible Flange Height | 0.752 in |
Inside Diameter | 152.4 mm |
Inside Diameter | 6.000 in |
Class Pressure Rating (All) | 150 |
Compatible Nominal Pipe Sizes (All) | 2.000 in |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue