Menu Search

Adhesive-Raised Face Flange Protector - PE Black ; Outside Diameter 215.9 mm | 8.500 in ; ANSI 6

Adhesive peel and stick, raised-face protectors made from black polyethylene. Meets ANSI and ASME B16.5 specifications. The adhesive bonds tightly and leaves no residue under normal conditions. No fasteners needed.
Item code:

PGR6A

2250 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $7.2965
25 - 49 $5.6768
50 - 249 $3.2396
250 - 499 $3.179
500 - 749 $3.0881
750 - 999 $2.9216
1000 - 1999 $2.7551
2000 + $2.5859
Standard pack: 50

Order any quantity

Total price:

$7.30

1 x $7.2965

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Compatible Nominal Pipe Sizes (All) ANSI 6
Full Material Polyethylene
Material PE
Outside Diameter 8.500 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us