Menu Search

Adhesive-Raised Face Flange Protector - PE Black ; Outside Diameter 127 mm | 5.000 in ; ANSI 3

Adhesive peel and stick, raised-face protectors made from black polyethylene. Meets ANSI and ASME B16.5 specifications. The adhesive bonds tightly and leaves no residue under normal conditions. No fasteners needed.
Item code:

PGR3A

12 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $4.1175
25 - 49 $3.2092
50 - 249 $1.847
250 - 499 $1.7863
500 - 749 $1.741
750 - 999 $1.6501
1000 - 1999 $1.5592
2000 + $1.4645
Standard pack: 50

Order any quantity

Total price:

$4.12

1 x $4.1175

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Compatible Nominal Pipe Sizes (All) ANSI 3
Full Material Polyethylene
Material PE
Outside Diameter 5.000 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us