Menu Search

Adhesive-Raised Face Flange Protector - PE Black ; Outside Diameter 91.9 mm | 3.620 in ; ANSI 2

Adhesive peel and stick, raised-face protectors made from black polyethylene. Meets ANSI and ASME B16.5 specifications. The adhesive bonds tightly and leaves no residue under normal conditions. No fasteners needed.
Item code:

PGR2A

350 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $5.4195
25 - 49 $4.2234
50 - 249 $2.4222
250 - 499 $2.3616
500 - 749 $2.3009
750 - 999 $2.1647
1000 - 1999 $2.0437
2000 + $1.9263
Standard pack: 50

Order any quantity

Total price:

$5.42

1 x $5.4195

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Compatible Nominal Pipe Sizes (All) 2.000 in
Full Material Polyethylene
Material PE
Outside Diameter 3.620 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us