Menu Search

Adhesive-Raised Face Flange Protector - PE Black ; Outside Diameter 104.6 mm | 4.120 in ; ANSI 2-1/2

Adhesive peel and stick, raised-face protectors made from black polyethylene. Meets ANSI and ASME B16.5 specifications. The adhesive bonds tightly and leaves no residue under normal conditions. No fasteners needed.
Item code:

PGR2-1/2A

25 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $4.1327
10 - 24 $3.2092
25 - 124 $1.847
125 - 249 $1.7863
250 - 374 $1.741
375 - 499 $1.6501
500 - 999 $1.5592
1000 + $1.4645
Standard pack: 25

Order any quantity

Total price:

$4.13

1 x $4.1327

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Compatible Nominal Pipe Sizes (All) ANSI 2-1/2
Full Material Polyethylene
Material PE
Outside Diameter 4.120 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us