Menu Search

Adhesive-Raised Face Flange Protector - PE Black ; Outside Diameter 50.8 mm | 2.000 in ; ANSI 1

Adhesive peel and stick, raised-face protectors made from black polyethylene. Meets ANSI and ASME B16.5 specifications. The adhesive bonds tightly and leaves no residue under normal conditions. No fasteners needed.
Item code:

PGR1A

800 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $1.7257
25 - 49 $1.3474
50 - 249 $0.7706
250 - 499 $0.7554
500 - 749 $0.7313
750 - 999 $0.6934
1000 - 1999 $0.654
2000 + $0.6148
Standard pack: 50

Order any quantity

Total price:

$1.73

1 x $1.7257

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Compatible Nominal Pipe Sizes (All) ANSI 1
Full Material Polyethylene
Material PE
Outside Diameter 2.000 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us