Menu Search

Adhesive-Raised Face Flange Protector - PE Black ; Outside Diameter 32.4 mm | 1.275 in ; ANSI 10

Adhesive peel and stick, raised-face protectors made from black polyethylene. Meets ANSI and ASME B16.5 specifications. The adhesive bonds tightly and leaves no residue under normal conditions. No fasteners needed.
Item code:

PGR10A

125 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $17.8173
10 - 24 $13.8513
25 - 124 $7.9172
125 - 249 $7.7507
250 - 374 $7.5236
375 - 499 $7.1299
500 - 999 $6.7365
1000 + $6.3588
Standard pack: 25

Order any quantity

Total price:

$17.82

1 x $17.8173

Specifications

Imperial
Metric
SKU attributes
Color Black
Compatible Nominal Pipe Sizes (All) ANSI 10
Full Material Polyethylene
Material PE
Outside Diameter 1.275 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us