Menu Search

Adhesive Disc 25.4 mm 108.0 mm PE Black

Full-face protectors with a peel and stick design are made from black polyethylene. The adhesive bonds tightly and does not leave residue under normal conditions. Meets ANSI B16.5 and ASME B16.47 specification and has a 150 pound (lb) rating. Offers full-faced outside diameter protection. No fasteners needed.
Item code:

PG150-1A

88 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $2.2103
25 - 49 $1.7106
50 - 249 $0.9825
250 - 499 $0.9643
500 - 749 $0.934
750 - 999 $0.8857
1000 + $0.8355
Standard pack: 50

Order in multiple of 5

Total price:

$2.21

1 x $2.2103

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Black
Full Material Polyethylene
Class Pressure Rating 150
Outside Diameter 4.252 in
Compatible Nominal Pipe Size 1 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us