Menu Search

Adhesive Full Face Flange Protector - Compatible Nominal Pipe Size 254 mm | 10.0 in ; Class Pressure Rating (All) 150 ; Outside Diameter 406.4 mm | 16 in

Full-face protectors with a peel and stick design are made from black polyethylene. The adhesive bonds tightly and does not leave residue under normal conditions. Meets ANSI B16.5 and ASME B16.47 specification and has a 150 pound (lb) rating. Offers full-faced outside diameter protection. No fasteners needed.
Item code:

PG150-10A

25 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $17.7267
10 - 24 $13.7756
25 - 124 $7.887
125 - 249 $7.7205
250 - 374 $7.4934
375 - 499 $7.0997
500 + $6.7062
Standard pack: 25

Order any quantity

Total price:

$17.73

1 x $17.7267

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Black
Full Material Polyethylene
Class Pressure Rating 150
Outside Diameter 16 in
Compatible Nominal Pipe Size 10 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us