Menu Search

Adhesive Full Face Flange Protector - Compatible Nominal Pipe Size 38.1 mm | 1.5 in ; Class Pressure Rating (All) 150 ; Outside Diameter 127.0 mm | 5 in

Full-face protectors with a peel and stick design are made from black polyethylene. The adhesive bonds tightly and does not leave residue under normal conditions. Meets ANSI B16.5 and ASME B16.47 specification and has a 150 pound (lb) rating. Offers full-faced outside diameter protection. No fasteners needed.
Item code:

PG150-1-1/2A

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $2.7703
25 - 49 $2.1497
50 - 249 $1.2263
250 - 499 $1.2034
500 - 749 $1.1657
750 - 999 $1.1036
1000 + $1.0431
Standard pack: 50

Order in multiple of 5

Total price:

$2.77

1 x $2.7703

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Black
Full Material Polyethylene
Class Pressure Rating 150
Outside Diameter 5 in
Compatible Nominal Pipe Size 1.5 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us