Quantity | Unit price |
---|---|
1 - 4 | $338.40 |
5 - 9 | $320.32 |
10 - 14 | $304.02 |
15 - 19 | $287.71 |
20 - 24 | $269.63 |
25 - 29 | $253.33 |
30 + | $237.03 |
Inside Diameter (Shrunk) | 11.0 mm |
---|---|
Inside Diameter (Shrunk) | 0.433 in |
Minimum Full Recovery Temperature | 100 °C |
Minimum Full Recovery Temperature | 212 °F |
Minimum Shrink Temperature | 70 °C |
Minimum Shrink Temperature | 70 °C |
Overall Length | 50.0 m |
Overall Length | 164.042 ft |
Pre-Shrunk Inside Diameter | 23.2 mm |
Pre-Shrunk Inside Diameter | 0.913 in |
Wall Thickness (Shrunk) | 0.8 mm |
Wall Thickness (Shrunk) | 0.031 in |
Adhesion | Non-Adhesive |
Certification | UL |
Color | Black |
Material | Polyolefin |
Packaging Style | Roll |
Tube Shape | Round |
UL/CSA Description | UL E204071 |
Shrink Ratio | 2:1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue