Menu Search

46 Degree Mounting Mini Cam Latch w/ Spring

In stock

Mini Quarter Turn Latches with 45 degree housing are specially designed with an internal spring that will provide up to 1mm of torsion.

The cam sits at a 45 degree angle to the housing. The latch is offered with alternative grip range options and a choice of three head styles that include; 6mm Square, 7mm Triangle and Slotted.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Black Powder Coated and Chrome Plated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Item Code Price range Availability Finish Key Type Grip Length View
4.9388 USD - 9.5766 USD 185 In stock
Chrome Plated
7.0 mm Triangle Key
20.5 mm
4.068 USD - 7.8879 USD 60 In stock
Chrome Plated
7.0 mm Triangle Key
19.5 mm
4.068 USD - 7.8879 USD 765 In stock
Chrome Plated
7.0 mm Triangle Key
13.5 mm
3.8742 USD - 7.5121 USD 221 In stock
Chrome Plated
Slotted Key
19.5 mm
2.5914 USD - 5.0246 USD 60 In stock
Powder Coated
7.0 mm Triangle Key
19.5 mm
4.068 USD - 7.8879 USD 135 In stock
Chrome Plated
Slotted Key
13.5 mm
2.5914 USD - 5.0246 USD 155 In stock
Powder Coated
6.0 mm Square Key
19.5 mm
4.068 USD - 7.8879 USD 204 In stock
Powder Coated
7.0 mm Triangle Key
13.5 mm
4.068 USD - 7.8879 USD 359 In stock
Powder Coated
6.0 mm Square Key
13.5 mm
2.5914 USD - 5.0246 USD 65 In stock
Powder Coated
7.0 mm Triangle Key
20.5 mm
3.8742 USD - 7.5121 USD 60 In stock
Powder Coated
Slotted Key
13.5 mm
3.8742 USD - 7.5121 USD 147 In stock
Powder Coated
6.0 mm Square Key
20.5 mm
3.3034 USD - 6.4056 USD 10 In stock
Chrome Plated
6.0 mm Square Key
19.5 mm
3.3034 USD - 6.4056 USD 290 In stock
Powder Coated
Slotted Key
20.5 mm
4.068 USD - 7.8879 USD 60 In stock
Chrome Plated
6.0 mm Square Key
13.5 mm
2.5914 USD - 5.0246 USD 60 In stock
Chrome Plated
6.0 mm Square Key
20.5 mm
2.5914 USD - 5.0246 USD 310 In stock
Powder Coated
Slotted Key
19.5 mm
Key Latch - Grip Length - 20.5 mm | 0.807 in ; 7.0 mm Triangle Key ; Head Diameter - 20.0 mm | 0.787 in; Natural

266113711E

Price Range
9.5766 USD - 4.9388 USD

Stock Levels
185 In stock
Attributes
  • Grip Length
    20.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch - Grip Length - 19.5 mm | 0.768 in ; 7.0 mm Triangle Key ; Head Diameter - 20.0 mm | 0.787 in; Natural

266113721E

Price Range
7.8879 USD - 4.068 USD

Stock Levels
60 In stock
Attributes
  • Grip Length
    19.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch - Grip Length - 13.5 mm | 0.531 in ; 7.0 mm Triangle Key ; Head Diameter - 20.0 mm | 0.787 in; Natural

266113710E

Price Range
7.8879 USD - 4.068 USD

Stock Levels
765 In stock
Attributes
  • Grip Length
    13.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch - Grip Length - 19.5 mm | 0.768 in ; Slotted Key ; Head Diameter - 20.0 mm | 0.787 in; Natural

266114221E

Price Range
7.5121 USD - 3.8742 USD

Stock Levels
221 In stock
Attributes
  • Grip Length
    19.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch - Grip Length - 19.5 mm | 0.768 in ; 7.0 mm Triangle Key ; Head Diameter - 20.0 mm | 0.787 in; Black

266123721E

Price Range
5.0246 USD - 2.5914 USD

Stock Levels
60 In stock
Attributes
  • Grip Length
    19.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch - Grip Length - 13.5 mm | 0.531 in ; Slotted Key ; Head Diameter - 20.0 mm | 0.787 in; Natural

266114210E

Price Range
7.8879 USD - 4.068 USD

Stock Levels
135 In stock
Attributes
  • Grip Length
    13.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch - Grip Length - 19.5 mm | 0.768 in ; 6.0 mm Square Key ; Head Diameter - 20.0 mm | 0.787 in; Black

266122621E

Price Range
5.0246 USD - 2.5914 USD

Stock Levels
155 In stock
Attributes
  • Grip Length
    19.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch - Grip Length - 13.5 mm | 0.531 in ; 7.0 mm Triangle Key ; Head Diameter - 20.0 mm | 0.787 in; Black

266123710E

Price Range
7.8879 USD - 4.068 USD

Stock Levels
204 In stock
Attributes
  • Grip Length
    13.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch - Grip Length - 13.5 mm | 0.531 in ; 6.0 mm Square Key ; Head Diameter - 20.0 mm | 0.787 in; Black

266122610E

Price Range
7.8879 USD - 4.068 USD

Stock Levels
359 In stock
Attributes
  • Grip Length
    13.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch - Grip Length - 20.5 mm | 0.807 in ; 7.0 mm Triangle Key ; Head Diameter - 20.0 mm | 0.787 in; Black

266123711E

Price Range
5.0246 USD - 2.5914 USD

Stock Levels
65 In stock
Attributes
  • Grip Length
    20.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch - Grip Length - 13.5 mm | 0.531 in ; Slotted Key ; Head Diameter - 20.0 mm | 0.787 in; Black

266124210E

Price Range
7.5121 USD - 3.8742 USD

Stock Levels
60 In stock
Attributes
  • Grip Length
    13.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch - Grip Length - 20.5 mm | 0.807 in ; 6.0 mm Square Key ; Head Diameter - 20.0 mm | 0.787 in; Black

266122611E

Price Range
7.5121 USD - 3.8742 USD

Stock Levels
147 In stock
Attributes
  • Grip Length
    20.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch - Grip Length - 19.5 mm | 0.768 in ; 6.0 mm Square Key ; Head Diameter - 20.0 mm | 0.787 in; Natural

266112621E

Price Range
6.4056 USD - 3.3034 USD

Stock Levels
10 In stock
Attributes
  • Grip Length
    19.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch - Grip Length - 20.5 mm | 0.807 in ; Slotted Key ; Head Diameter - 20.0 mm | 0.787 in; Chrome

266124211E

Price Range
6.4056 USD - 3.3034 USD

Stock Levels
290 In stock
Attributes
  • Grip Length
    20.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch - Grip Length - 13.5 mm | 0.531 in ; 6.0 mm Square Key ; Head Diameter - 20.0 mm | 0.787 in; Natural

266112610E

Price Range
7.8879 USD - 4.068 USD

Stock Levels
60 In stock
Attributes
  • Grip Length
    13.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch - Grip Length - 20.5 mm | 0.807 in ; 6.0 mm Square Key ; Head Diameter - 20.0 mm | 0.787 in; Natural

266112611E

Price Range
5.0246 USD - 2.5914 USD

Stock Levels
60 In stock
Attributes
  • Grip Length
    20.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch - Grip Length - 19.5 mm | 0.768 in ; Slotted Key ; Head Diameter - 20.0 mm | 0.787 in; Black

266124221E

Price Range
5.0246 USD - 2.5914 USD

Stock Levels
310 In stock
Attributes
  • Grip Length
    19.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy